Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Size

N/A 8 in

PSI Rating at 70oF

N/A 175 psi

Weight Each

N/A 38.18 lb

Standard Carton

N/A 1

Specifications

Type

N/A Male Ball x Male NPT (Type B)