Buna-N Bevel Seat Gasket Black
Sanitary Bevel Seat Gaskets
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| BUNA-40BSO100 | Size N/A 1 in | Weight Each N/A 0.008 lb | Standard Carton N/A 25 |
| BUNA-40BSO150 | Size N/A 1 1/2 in | Weight Each N/A 0.014 lb | Standard Carton N/A 25 |
| BUNA-40BSO200 | Size N/A 2 in | Weight Each N/A 0.018 lb | Standard Carton N/A 25 |
| BUNA-40BSO250 | Size N/A 2 1/2 in | Weight Each N/A 0.018 lb | Standard Carton N/A 25 |
| BUNA-40BSO300 | Size N/A 3 in | Weight Each N/A 0.034 lb | Standard Carton N/A 25 |
| BUNA-40BSO400 | Size N/A 4 in | Weight Each N/A 0.038 lb | Standard Carton N/A 25 |