Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Kuriyama

Color

N/A Black

Color Code

N/A 1 Red Dot

Size

N/A 2 in

Weight Each

N/A 0.018 lb

Standard Carton

N/A 25

Type

N/A Black Buna-N Bevel Seat Sanitary Gasket™

Material

N/A Buna-N

Certification

Certification

N/A 3A® 18-03 Sanitary Standard

Service Temperature Range

Service Temperature Min

N/A -54 ºC-65 ºF

Service Temperature Max

N/A 99 ºC210 ºF