POLYAIR® Series K1131 Multi-Purpose Air & Water Hose
Reinforced Air and Water Hose
Our high quality flexible PVC compounds are uniquely blended to make this hose look and feel like comparable rubber hose and stay flexible at low temperatures. Its light weight makes it an ideal hose for air tool applications.
Item # |
Standard Stock Color |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70 ºF (20 ºC) |
Max. Working Pressure at 122 ºF (50 ºC) |
Standard Lengths |
Approx. Weight. Per Pkg. |
|---|---|---|---|---|---|---|---|---|
| K1131-04X100 | Standard Stock Color N/A Yellow | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.500 in12.7 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 180 psi | Standard Lengths N/A 100 ft | Approx. Weight. Per Pkg. N/A 8 lb |
| K1131-04X500 | Standard Stock Color N/A Yellow | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.500 in12.7 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 180 psi | Standard Lengths N/A 500 ft | Approx. Weight. Per Pkg. N/A 44 lb |
| K1131-06X100 | Standard Stock Color N/A Yellow | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.625 in15.9 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 180 psi | Standard Lengths N/A 100 ft | Approx. Weight. Per Pkg. N/A 11 lb |
| K1131-06X500 | Standard Stock Color N/A Yellow | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.625 in15.9 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 180 psi | Standard Lengths N/A 500 ft | Approx. Weight. Per Pkg. N/A 58 lb |
| K1131-08X100 | Standard Stock Color N/A Yellow | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.813 in20.7 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 180 psi | Standard Lengths N/A 100 ft | Approx. Weight. Per Pkg. N/A 18 lb |
| K1131-08X500 | Standard Stock Color N/A Yellow | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.813 in20.7 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 180 psi | Standard Lengths N/A 500 ft | Approx. Weight. Per Pkg. N/A 93 lb |
| K1131-12X100 | Standard Stock Color N/A Yellow | Size Code N/A 12 | Nominal ID N/A 3/4 in19.0 mm | Nominal OD N/A 1.125 in28.6 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 250 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 100 psi | Standard Lengths N/A 100 ft | Approx. Weight. Per Pkg. N/A 30 lb |
| K1131-12X300 | Standard Stock Color N/A Yellow | Size Code N/A 12 | Nominal ID N/A 3/4 in19.0 mm | Nominal OD N/A 1.125 in28.6 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 250 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 100 psi | Standard Lengths N/A 300 ft | Approx. Weight. Per Pkg. N/A 96 lb |
| K1131-16X100 | Standard Stock Color N/A Yellow | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.406 in35.7 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 250 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 100 psi | Standard Lengths N/A 100 ft | Approx. Weight. Per Pkg. N/A 41 lb |
| K1131-16X300 | Standard Stock Color N/A Yellow | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.406 in35.7 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 250 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 100 psi | Standard Lengths N/A 300 ft | Approx. Weight. Per Pkg. N/A 130 lb |





