Our high quality flexible PVC compounds are uniquely blended to make this hose look and feel like comparable rubber hose and stay flexible at low temperatures. Its light weight makes it an ideal hose for air tool applications.
Unit of Measure
Construction
|
Features
|
Applications
|
Service Temperature Range
|
Nominal Specifications
|
Specifications
|
Compliance Footnotes
Construction
Construction_OEM |
N/A
|
Features
Features |
N/A
|
Applications
Applications |
N/A
|
Service Temperature Range
Service Temperature [Min] |
N/A -40 ºF-40 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Nominal Specifications
Standard Stock Color |
N/A Yellow |
Size Code |
N/A 08 |
Nominal ID |
N/A 1/2 in12.7 mm |
Nominal OD |
N/A 0.813 in20.7 mm |
Max. Working Pressure at 70 ºF (20 ºC) |
N/A 300 psi |
Max. Working Pressure at 122 ºF (50 ºC) |
N/A 180 psi |
Standard Lengths |
N/A 100 ft |
Approx. Weight. Per Pkg. |
N/A 18 lb |
Pkg. |
N/A Coil |



