Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Our high quality flexible PVC compounds are uniquely blended to make this hose look and feel like comparable rubber hose and stay flexible at low temperatures. Its light weight makes it an ideal hose for air tool applications.
Unit of Measure

Construction

Construction_OEM

N/A
  • Tube - Black PVC compound.
  • Reinforcement - Spiral polyester yarn with additional longitudinal yarns . . . reduces elongation under pressure.
  • Cover - PVC compound in five colors: K1131 - Yellow, K1134 - Red, K1136 - Blue, K1137 - Green, K1138 - Grey.

Features

Features

N/A
  • U. V. and weather resistant.
  • Excellent cold weather flexibility.
  • Easily re-coiled after use.
  • Medium/high oil resistance, complies with ARPM's Class B Designation.
  • Non-marking pin-pricked cover.
  • Lightweight.
  • One-piece lengths.
  • Chemical resistance of PVC.
  • Silicone-free materials.
  • RoHS(16) compliant.
  • Individually shrink-wrapped assemblies are available.
  • Phthalate Free!

Applications

Applications

N/A
  • Ideal for in-plant applications requiring color coding of hose supply lines.
  • Transfer of air, water and mild water-soluble chemicals.
  • Outdoor applications requiring a low temperature hose.
  • General air supply line for pneumatic tools and paint spray systems.
  • Low pressure spray hose for water-soluble chemicals.

Service Temperature Range

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Nominal Specifications

Standard Stock Color

N/A Yellow

Size Code

N/A 04

Nominal ID

N/A 1/4 in6.5 mm

Nominal OD

N/A 0.500 in12.7 mm

Max. Working Pressure at 70 ºF (20 ºC)

N/A 300 psi

Max. Working Pressure at 122 ºF (50 ºC)

N/A 180 psi

Standard Lengths

N/A 100 ft

Approx. Weight. Per Pkg.

N/A 8 lb

Pkg.

N/A Coil

Specifications

Brand

N/A Kuri Tec®

Series

N/A K1131

Performance

N/A Medium/High Oil Resistance

Compliance Footnotes

Compliance Footnotes

N/A Phthalate Free -Manufactured from all phthalate free materials

RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.