Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the USA
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Working Pressure at 68oF

Working Pressure at 104oF

Vacuum Rating at 68oF

Vacuum Rating at 104oF

Min. Bending Radius at 68°F

Standard Length

Weight

N/A 2.02 in51.1 mm N/A 2.55 in64.7 mm N/A 95 psi N/A 50 psi N/A Full N/A 27 inHg N/A 8 in N/A 20 ft N/A 1.08 lbs/ft
N/A 2.02 in51.1 mm N/A 2.55 in64.7 mm N/A 95 psi N/A 50 psi N/A Full N/A 27 inHg N/A 8 in N/A 100 ft N/A 1.08 lbs/ft
N/A 3.03 in76.8 mm N/A 3.65 in92.6 mm N/A 90 psi N/A 50 psi N/A Full N/A 27 inHg N/A 10 in N/A 20 ft N/A 1.71 lbs/ft
N/A 3.03 in76.8 mm N/A 3.65 in92.6 mm N/A 90 psi N/A 50 psi N/A Full N/A 27 inHg N/A 10 in N/A 100 ft N/A 1.71 lbs/ft
N/A 4.04 in101.6 mm N/A 4.75 in120.6 mm N/A 80 psi N/A 40 psi N/A Full N/A 27 inHg N/A 16 in N/A 20 ft N/A 2.52 lbs/ft
N/A 4.04 in101.6 mm N/A 4.75 in120.6 mm N/A 80 psi N/A 40 psi N/A Full N/A 27 inHg N/A 16 in N/A 100 ft N/A 2.52 lbs/ft
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1