Unit of Measure
General Applications
|
Construction
|
Service Temperature Range
|
Features and Advantages
|
Nominal Specifications
|
Specifications
|
Note
Construction
Construction |
N/A Specially Blended Nitrile (NBR) Rubber Tube with Polyester Fabric Reinforcement, Rigid PVC Helix and Embedded Grounding Wire. |
Service Temperature Range
Service Temperature [Min] |
N/A -10 ºF-23.3 ºC |
Service Temperature [Max] |
N/A 150 ºF65.5 ºC |
Features and Advantages
Features and Advantages |
N/A
|
Nominal Specifications
ID |
N/A 3.03 in76.8 mm |
OD |
N/A 3.65 in92.6 mm |
Working Pressure at 68oF |
N/A 90 psi |
Working Pressure at 104oF |
N/A 50 psi |
Vacuum Rating at 68oF |
N/A Full |
Vacuum Rating at 104oF |
N/A 27 inHg |
Min. Bending Radius at 68°F |
N/A 10 in |
Standard Length |
N/A 20 ft |
Weight |
N/A 1.71 lbs/ft |



