Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Tank Truck Gravity Drop Fuel Transfer

Construction

Construction

N/A Specially Blended Nitrile (NBR) Rubber Tube with Polyester Fabric Reinforcement, Rigid PVC Helix and Embedded Grounding Wire.

Service Temperature Range

Service Temperature [Min]

N/A -10 ºF-23.3 ºC

Service Temperature [Max]

N/A 150 ºF65.5 ºC

Features and Advantages

Features and Advantages

N/A
  • Durable construction - Heavy duty construction for longer service life in demanding applications, such as terminal use.
  • Specialty rubber compounds - Designed to handle gasoline, diesel, ethanol (Meeting ASTM D5798, D4806 or D6751 criteria.) and biodiesel (Meeting ASTM D5798, D4806 or D6751 criteria.)
  • Lightweight - much lighter than conventional TPR/ rubber hoses.
  • Grounding Wire - Durable multi-strand copper wire dissipates static electricity. Physically extract wire from the rigid helix and bond to the metal coupling (or by other means) to ground.(Assembly Suggestions:Hose ID specifically designed for use with Kuriyama Couplingsrm. Refer to Hose Assembly Coupling Installation Suggestions and Technical Bulletin on page 107 in this catalog. )
  • Easy Slide Helix - Rigid counter clockwise helix design protects hose tube from cover wear; allows hose to slide easily over rough surfaces.

Nominal Specifications

ID

N/A 4.04 in101.6 mm

OD

N/A 4.75 in120.6 mm

Working Pressure at 68oF

N/A 80 psi

Working Pressure at 104oF

N/A 40 psi

Vacuum Rating at 68oF

N/A Full

Vacuum Rating at 104oF

N/A 27 inHg

Min. Bending Radius at 68°F

N/A 16 in

Standard Length

N/A 20 ft

Weight

N/A 2.52 lbs/ft

Specifications

Brand

N/A Tigerflex®

Type

N/A Drop Hose

Series

N/A DURA

Material

N/A Specially Blended Nitrile (NBR) Rubber Tube

Color

N/A Black

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.

Chemical Resistant Guides (for details see pages 108-109)