T605AA Evolution - 150 PSI Black Petroleum S&D Hose
Petroleum Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Vacuum Rating |
Min. Bending Radius at 68°F |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|
| T605AA075X100 | ID N/A 3/4 in19 mm | OD N/A 1.18 in30 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 1 1/2 in | Standard Length N/A 100 ft | Weight N/A 0.40 lbs/ft |
| T605AA100X100 | ID N/A 1 in25 mm | OD N/A 1.42 in36 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 2 in | Standard Length N/A 100 ft | Weight N/A 0.50 lbs/ft |
| T605AA125X100 | ID N/A 1 1/4 in32 mm | OD N/A 1.69 in43 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 2 1/2 in | Standard Length N/A 100 ft | Weight N/A 0.60 lbs/ft |
| T605AA150X100 | ID N/A 1 1/2 in38 mm | OD N/A 1.93 in49 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 3 in | Standard Length N/A 100 ft | Weight N/A 0.70 lbs/ft |
| T605AA200X100 | ID N/A 2 in51 mm | OD N/A 2.44 in62 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 4 in | Standard Length N/A 100 ft | Weight N/A 0.91 lbs/ft |
| T605AA250X100 | ID N/A 2 1/2 in63 mm | OD N/A 2.99 in76 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 7 1/2 in | Standard Length N/A 100 ft | Weight N/A 1.40 lbs/ft |
| T605AA300X100 | ID N/A 3 in76 mm | OD N/A 3.50 in89 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 9 in | Standard Length N/A 100 ft | Weight N/A 1.59 lbs/ft |
| T605AA400X100 | ID N/A 4 in102 mm | OD N/A 4.57 in116 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 12 in | Standard Length N/A 100 ft | Weight N/A 2.29 lbs/ft |
| T605AA600X20 | ID N/A 6 in152 mm | OD N/A 6.69 in170 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 25 inHg | Min. Bending Radius at 68°F N/A 24 in | Standard Length N/A 20 ft | Weight N/A 4.86 lbs/ft |
| T605AA600X100 | ID N/A 6 in152 mm | OD N/A 6.69 in170 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 25 inHg | Min. Bending Radius at 68°F N/A 24 in | Standard Length N/A 100 ft | Weight N/A 4.86 lbs/ft |
| T605AA800X20 | ID N/A 8 in203 mm | OD N/A 8.86 in225 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 25 inHg | Min. Bending Radius at 68°F N/A 32 in | Standard Length N/A 20 ft | Weight N/A 7.74 lbs/ft |





