Unit of Measure
General Applications
|
Construction
|
Working Pressure
|
Service Temperature Range
|
Branding
|
Note Exceeds
|
Nominal Specifications
|
Specifications
|
Coupling Suggestions
|
Note
General Applications
General Applications |
N/A
|
Construction
Tube |
N/A Black conductive NBR |
Reinforcement |
N/A High tensile textile spiral cords with flexible steel helix wire |
Cover |
N/A Black CR – abrasion, ozone and hydrocarbon resistant |
Service Temperature Range
Service Temperature Range [Min] |
N/A -30 ºC-22 ºF |
Service Temperature Range [Max] |
N/A 93 ºC200 ºF |
Branding
Branding |
N/A ITALY 605 EVOLUTION- 10 BAR (150 PSI) PETROLEUM -S & D Ω - SAE 100R4 (in red letters) |
Note Exceeds
Note: Exceeds SAE100R4 |
N/A
⚠ Not recommended for gasohol / high additives ⓘ Diesel #1 or #2 are approved for use |
Nominal Specifications
ID |
N/A 1 1/2 in38 mm |
OD |
N/A 1.93 in49 mm |
Max. Working Pressure |
N/A 150 psi |
Vacuum Rating |
N/A 30 inHg |
Min. Bending Radius at 68°F |
N/A 3 in |
Standard Length |
N/A 100 ft |
Weight |
N/A 0.70 lbs/ft |
Specifications
Brand |
N/A Alfagomma® |
Series |
N/A T605AA |
Type |
N/A Petroleum, Fuel Hoses |
Color |
N/A Black |
Performance |
N/A 150 PSI Petroleum Suction |



