Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • For suction and discharge applications in truck and tank car transfer of gasoline, oil and other petroleum-based products with up to 50% aromatic content

Construction

Tube

N/A Black conductive NBR

Reinforcement

N/A High tensile textile spiral cords with flexible steel helix wire

Cover

N/A Black CR – abrasion, ozone and hydrocarbon resistant

Working Pressure

Working Pressure

N/A Constant Pressure – 10 Bar (150 PSI)

Service Temperature Range

Service Temperature Range [Min]

N/A -30 ºC-22 ºF

Service Temperature Range [Max]

N/A 93 ºC200 ºF

Branding

Branding

N/A ITALY 605 EVOLUTION- 10 BAR (150 PSI) PETROLEUM -S & D Ω - SAE 100R4 (in red letters)

Note Exceeds

Note: Exceeds SAE100R4

N/A
    ⚠ Not recommended for use on a reel
    ⚠ Not recommended for gasohol / high additives
    ⓘ Diesel #1 or #2 are approved for use

Nominal Specifications

ID

N/A 2 1/2 in63 mm

OD

N/A 2.99 in76 mm

Max. Working Pressure

N/A 150 psi

Vacuum Rating

N/A 30 inHg

Min. Bending Radius at 68°F

N/A 7 1/2 in

Standard Length

N/A 100 ft

Weight

N/A 1.40 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T605AA

Type

N/A Petroleum, Fuel Hoses

Color

N/A Black

Performance

N/A 150 PSI Petroleum Suction

Coupling Suggestions

Coupling Suggestions

N/A Quick-Acting, combination nipples attached with bands or internally expanded brass couplings with gasket seal attached with ferrules.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog