T601AA - 150 PSI Oil Rigger/Oil Field-Frac Tank Hose
Petroleum Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Vacuum Rating |
Min. Bending Radius at 68°F |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|
| T601AA200X100 | ID N/A 2 in51 mm | OD N/A 2.40 in61 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 10 in | Standard Length N/A 100 ft | Weight N/A 0.93 lbs/ft |
| T601AA300X100 | ID N/A 3 in76 mm | OD N/A 3.46 in88 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 15 in | Standard Length N/A 100 ft | Weight N/A 1.73 lbs/ft |
| T601AA400X100 | ID N/A 4 in102 mm | OD N/A 4.57 in116 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 20 in | Standard Length N/A 100 ft | Weight N/A 2.40 lbs/ft |
| T601AA600X20 | ID N/A 6 in152 mm | OD N/A 6.61 in168 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68°F N/A 30 in | Standard Length N/A 20 ft | Weight N/A 4.59 lbs/ft |
| T601AA600X100 | ID N/A 6 in152 mm | OD N/A 6.61 in168 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68°F N/A 30 in | Standard Length N/A 100 ft | Weight N/A 4.59 lbs/ft |



