Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Frac solutions and slurries
  • Handling crude oil
  • Oil field vacuum tank service

Note: For applications up to 35% aromatics. Not for use with refined petroleum products

Construction

Tube

N/A Black Nitrile - PVC blend, limited Oil resistance, for oil field use

Reinforcement

N/A High tensile textile cords with flexible steel helix wire

Cover

N/A Black SBR – abrasion, ozone, limited oil resistance

Working Pressure

Working Pressure

N/A Constant Pressure – 10 Bar (150 PSI)

Service Temperature Range

Service Temperature Range [Min]

N/A -22 ºF-30 ºC

Service Temperature Range [Max]

N/A 176 ºF80 ºC

Branding

Branding

N/A ALFAGOMMA – ITALY 601 10 BAR (150 PSI) OIL FIELD-FRACK TANK HOSE (in blue letters)

Specifications

Brand

N/A Alfagomma®

Series

N/A T601AA

Type

N/A Petroleum, Fuel Hoses

Style

N/A Oil Rigger/Oil Field Suction Hose

Material

N/A SBR

Color

N/A Black

Nominal Specifications

ID

N/A 4 in102 mm

OD

N/A 4.57 in116 mm

Max. Working Pressure

N/A 150 psi

Vacuum Rating

N/A 27 inHg

Min. Bending Radius at 68°F

N/A 20 in

Standard Length

N/A 100 ft

Weight

N/A 2.40 lbs/ft

Coupling Suggestions

Coupling Suggestions

N/A Quick-Acting coupling or combination nipples attached with bands.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog