Unit of Measure
General Applications
|
Construction
|
Working Pressure
|
Service Temperature Range
|
Branding
|
Specifications
|
Nominal Specifications
|
Coupling Suggestions
|
Note
General Applications
General Applications |
N/A
Note: For applications up to 35% aromatics. Not for use with refined petroleum products |
Construction
Tube |
N/A Black Nitrile - PVC blend, limited Oil resistance, for oil field use |
Reinforcement |
N/A High tensile textile cords with flexible steel helix wire |
Cover |
N/A Black SBR – abrasion, ozone, limited oil resistance |
Service Temperature Range
Service Temperature Range [Min] |
N/A -22 ºF-30 ºC |
Service Temperature Range [Max] |
N/A 176 ºF80 ºC |
Branding
Branding |
N/A ALFAGOMMA – ITALY 601 10 BAR (150 PSI) OIL FIELD-FRACK TANK HOSE (in blue letters) |
Specifications
Brand |
N/A Alfagomma® |
Series |
N/A T601AA |
Type |
N/A Petroleum, Fuel Hoses |
Style |
N/A Oil Rigger/Oil Field Suction Hose |
Material |
N/A SBR |
Color |
N/A Black |
Nominal Specifications
ID |
N/A 2 in51 mm |
OD |
N/A 2.40 in61 mm |
Max. Working Pressure |
N/A 150 psi |
Vacuum Rating |
N/A 30 inHg |
Min. Bending Radius at 68°F |
N/A 10 in |
Standard Length |
N/A 100 ft |
Weight |
N/A 0.93 lbs/ft |



