Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

MATERIAL SPECIFICATIONS
  • Brass - ASTM B584, Grade C85700.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Hose ID

Hose OD

PSI Rating at 70°F

Gasket

Flow Size

NPT Thread Size

Weight Each

Standard Carton

N/A 3/4 in N/A 1 1/2 in N/A 175 psi N/A SBG N/A STD N/A 1 1/4 in N/A 1.02 lb N/A 6
N/A 1 in N/A 1 7/8 in N/A 175 psi N/A SBG N/A STD N/A 1 1/2 in N/A 0.84 lb N/A 6
N/A 1 1/4 in N/A 2 3/8 in N/A 175 psi N/A SRG-2 N/A FULL N/A 1 1/2 in N/A 3.05 lb N/A 6
N/A 2 in N/A 2 7/8 in N/A N/A SRG-2 N/A FULL N/A N/A 4.20 lb N/A 6
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1