Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

MATERIAL SPECIFICATIONS
  • Brass - ASTM B584, Grade C85700.
Unit of Measure

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Brass - ASTM B584, Grade C85700.

Specifications

Brand

N/A Kuriyama

Hose ID

N/A 2 in

Hose OD

N/A 2 7/8 in

Gasket

N/A SRG-2

Flow Size

N/A FULL

Weight Each

N/A 4.20 lb

Standard Carton

N/A 6

Material

N/A Brass

Type

N/A Two Lug Female Threaded Coupling

Connection Type

N/A Female