MATERIAL SPECIFICATIONS
- Brass - ASTM B584, Grade C85700.
Unit of Measure
Specifications
Brand |
N/A Kuriyama |
Hose ID |
N/A 3/4 in |
Hose OD |
N/A 1 1/2 in |
PSI Rating at 70°F |
N/A 175 psi |
Gasket |
N/A SBG |
Flow Size |
N/A STD |
NPT Thread Size |
N/A 1 1/4 in |
Weight Each |
N/A 1.02 lb |
Standard Carton |
N/A 6 |
Material |
N/A Brass |
Type |
N/A Two Lug Female Threaded Coupling |
Second End Type |
N/A NPT Thread |
Connection Type |
N/A Female |



