One-Piece Alfacrimp Fittings, JIC Male - S Series
Alfagomma One-Piece Alfacrimp Fittings - S Series fittings
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
C Cut-Off Factor |
Hex Dia. CH1 |
Weight |
|---|---|---|---|---|---|---|---|
| S-0404-MJIC | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dash Size N/A 04 | F Thread Size (in. TPI) N/A 7/16-20 | C Cut-Off Factor N/A 25.3 mm | Hex Dia. CH1 N/A 12 in | Weight N/A 0.11 lb |
| S-0606-MJIC | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 06 | F Thread Size (in. TPI) N/A 9/16-18 | C Cut-Off Factor N/A 27.0 mm | Hex Dia. CH1 N/A 17 in | Weight N/A 0.18 lb |
| S-0808-MJIC | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 08 | F Thread Size (in. TPI) N/A 3/4-16 | C Cut-Off Factor N/A 30.6 mm | Hex Dia. CH1 N/A 19 in | Weight N/A 0.25 lb |
| S-1010-MJIC | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Dash Size N/A 10 | F Thread Size (in. TPI) N/A 7/8-14 | C Cut-Off Factor N/A 35.3 mm | Hex Dia. CH1 N/A 24 in | Weight N/A 0.40 lb |
| S-1212-MJIC | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.1 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 1 1/16-12 | C Cut-Off Factor N/A 39.1 mm | Hex Dia. CH1 N/A 27 in | Weight N/A 0.62 lb |
| S-1616-MJIC | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 16 | F Thread Size (in. TPI) N/A 1 5/16-12 | C Cut-Off Factor N/A 46.1 mm | Hex Dia. CH1 N/A 36 in | Weight N/A 1.06 lb |
| S-2020-MJIC | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | F Thread Dash Size N/A 20 | F Thread Size (in. TPI) N/A 1 5/8-12 | C Cut-Off Factor N/A 48.5 mm | Hex Dia. CH1 N/A 46 in | Weight N/A 1.68 lb |
| S-3232-MJIC | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | F Thread Dash Size N/A 32 | F Thread Size (in. TPI) N/A 2 1/2-12 | C Cut-Off Factor N/A 55.4 mm | Hex Dia. CH1 N/A 70 in | Weight N/A 3.50 lb |