Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 32

Hose ID Size

N/A 2 in50.8 mm

F Thread Dash Size

N/A 32

F Thread Size (in. TPI)

N/A 2 1/2-12

C Cut-Off Factor

N/A 55.4 mm

Hex Dia. CH1

N/A 70 in

Weight

N/A 3.50 lb

Specifications

Type

N/A Hydraulic Adapters

Connection Type

N/A Male

Note

Note

N/A C Cut-Off Factor - values are Preliminary Data, Weight - values are Preliminary Data