Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 20

Hose ID Size

N/A 1 1/4 in31.8 mm

F Thread Dash Size

N/A 20

F Thread Size (in. TPI)

N/A 1 5/8-12

C Cut-Off Factor

N/A 48.5 mm

Hex Dia. CH1

N/A 46 in

Weight

N/A 1.68 lb

Specifications

Type

N/A Hydraulic Adapters

Connection Type

N/A Male

Note

Note

N/A C Cut-Off Factor - values are Preliminary Data, Weight - values are Preliminary Data