Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

Hex Dia. CH

Hex Dia. CH1

Weight

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 7/16-20 N/A 19.0 mm N/A 14 mm N/A 14 mm N/A 0.14 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 9/16-18 N/A 22.0 mm N/A 17 mm N/A 19 mm N/A 0.20 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 3/4-16 N/A 25.6 mm N/A 19 mm N/A 25 mm N/A 0.29 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 7/8-14 N/A 28.3 mm N/A 24 mm N/A 27 mm N/A 0.51 lb
N/A 12 N/A 3/4 in19.1 mm N/A 12 N/A 1 1/16-12 N/A 30.9 mm N/A 27 mm N/A 32 mm N/A 0.73 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 5/16-12 N/A 37.7 mm N/A 36 mm N/A 41 mm N/A 1.30 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 5/8-12 N/A 41.2 mm N/A 41 mm N/A 50 mm N/A 1.61 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 5/8-12 N/A 43 mm N/A 46 mm N/A 50 mm N/A 2.05 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 1 7/8-12 N/A 48.4 mm N/A 50 mm N/A 55 mm N/A 2.84 lb
N/A 32 N/A 2 in50.8 mm N/A 32 N/A 2 1/2-12 N/A 59.2 mm N/A 65 mm N/A 70 mm N/A 5.15 lb
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1