Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 32

Hose ID Size

N/A 2 in50.8 mm

F Thread Dash Size

N/A 32

F Thread Size (in. TPI)

N/A 2 1/2-12

C Cut-Off Factor

N/A 59.2 mm

Hex Dia. CH

N/A 65 mm

Hex Dia. CH1

N/A 70 mm

Weight

N/A 5.15 lb

Specifications

Type

N/A Hydraulic Couplings

Brand

N/A Alfagomma®

Connection Type

N/A Female