Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 12

Hose ID Size

N/A 3/4 in19.1 mm

F Thread Dash Size

N/A 12

F Thread Size (in. TPI)

N/A 1 1/16-12

C Cut-Off Factor

N/A 30.9 mm

Hex Dia. CH

N/A 27 mm

Hex Dia. CH1

N/A 32 mm

Weight

N/A 0.73 lb

Specifications

Type

N/A Hydraulic Couplings

Brand

N/A Alfagomma®

Connection Type

N/A Female