One-Piece Alfacrimp Fittings, SUPERCAT Flange - S Series
Alfagomma One-Piece Alfacrimp Fittings - S Series fittings
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
T Thickness |
Flange Dash Size |
Weight |
|---|---|---|---|---|---|---|---|
| S-1212-CFLS | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 85.5 mm | T Thickness N/A 14.3 mm | Flange Dash Size N/A 12 | Weight N/A 1.14 lb |
| S-1216-CFLS | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 87.0 mm | T Thickness N/A 14.3 mm | Flange Dash Size N/A 16 | Weight N/A 1.29 lb |
| S-1616-CFLS | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 95.1 mm | T Thickness N/A 14.3 mm | Flange Dash Size N/A 16 | Weight N/A 1.71 lb |
| S-1620-CFLS | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 95.1 mm | T Thickness N/A 14.3 mm | Flange Dash Size N/A 20 | Weight N/A 1.89 lb |
| S-2020-CFLS | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 91.0 mm | T Thickness N/A 14.3 mm | Flange Dash Size N/A 20 | Weight N/A 2.26 lb |
| S-2024-CFLS | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 87.0 mm | T Thickness N/A 14.3 mm | Flange Dash Size N/A 20 | Weight N/A 2.61 lb |
| S-2432-CFLS | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 88.0 mm | T Thickness N/A 14.3 mm | Flange Dash Size N/A 24 | Weight N/A 3.12 lb |
| S-3232-CFLS | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 3.12 in79.4 mm | C Cut-Off Factor N/A 105.0 mm | T Thickness N/A 14.3 mm | Flange Dash Size N/A 32 | Weight N/A 3.50 lb |