Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 32

Hose ID Size

N/A 2 in50.8 mm

Q Flange

N/A 3.12 in79.4 mm

C Cut-Off Factor

N/A 105.0 mm

T Thickness

N/A 14.3 mm

Flange Dash Size

N/A 32

Weight

N/A 3.50 lb

Specifications

Type

N/A Hydraulic Couplings

Brand

N/A Alfagomma®

Note

Note

N/A C Cut-Off Factor - values are Preliminary Data, Weight - values are Preliminary Data