Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 16

Hose ID Size

N/A 1 in25.4 mm

Q Flange

N/A 1.88 in47.6 mm

C Cut-Off Factor

N/A 95.1 mm

T Thickness

N/A 14.3 mm

Flange Dash Size

N/A 16

Weight

N/A 1.71 lb

Specifications

Type

N/A Hydraulic Couplings

Brand

N/A Alfagomma®