WST™ Series Heavy-Duty, PVC, Fabric Reinforced, Suction & Discharge Hose
Liquid Suction
Also Available: SOLARGUARD™ version with High UV Resistance ideal for warmer/sunnier climates
Made in the USA
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| WST150X100 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.95 in49.5 mm | Working Pressure at 68ºF N/A 110 psi | Working Pressure at 104ºF N/A 70 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2.5 in | Standard Length N/A 100 ft | Weight N/A 0.42 lbs/ft |
| WST200X100 | ID N/A 2 in50.8 mm | OD N/A 2.60 in66.0 mm | Working Pressure at 68ºF N/A 100 psi | Working Pressure at 104ºF N/A 65 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 4.0 in | Standard Length N/A 100 ft | Weight N/A 0.74 lbs/ft |
| WST300X20 | ID N/A 3 in76.2 mm | OD N/A 3.62 in92.0 mm | Working Pressure at 68ºF N/A 100 psi | Working Pressure at 104ºF N/A 50 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 20 ft | Weight N/A 1.13 lbs/ft |
| WST300X100 | ID N/A 3 in76.2 mm | OD N/A 3.62 in92.0 mm | Working Pressure at 68ºF N/A 100 psi | Working Pressure at 104ºF N/A 50 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 100 ft | Weight N/A 1.13 lbs/ft |
| WST400X20 | ID N/A 4 in101.6 mm | OD N/A 4.76 in121.0 mm | Working Pressure at 68ºF N/A 75 psi | Working Pressure at 104ºF N/A 37 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 8 in | Standard Length N/A 20 ft | Weight N/A 1.74 lbs/ft |
| WST400X100 | ID N/A 4 in101.6 mm | OD N/A 4.76 in121.0 mm | Working Pressure at 68ºF N/A 75 psi | Working Pressure at 104ºF N/A 37 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 8 in | Standard Length N/A 100 ft | Weight N/A 1.74 lbs/ft |
| WST500X20 | ID N/A 5 in127.0 mm | OD N/A 5.98 in151.9 mm | Working Pressure at 68ºF N/A 70 psi | Working Pressure at 104ºF N/A 35 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 11 in | Standard Length N/A 20 ft | Weight N/A 2.95 lbs/ft |
| WST500X100 | ID N/A 5 in127.0 mm | OD N/A 5.98 in151.9 mm | Working Pressure at 68ºF N/A 70 psi | Working Pressure at 104ºF N/A 35 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 11 in | Standard Length N/A 100 ft | Weight N/A 2.95 lbs/ft |
| WST600X20 | ID N/A 6 in152.4 mm | OD N/A 7.17 in182.1 mm | Working Pressure at 68ºF N/A 70 psi | Working Pressure at 104ºF N/A 35 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 13 in | Standard Length N/A 20 ft | Weight N/A 3.88 lbs/ft |
| WST600X100 | ID N/A 6 in152.4 mm | OD N/A 7.17 in182.1 mm | Working Pressure at 68ºF N/A 70 psi | Working Pressure at 104ºF N/A 35 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 13 in | Standard Length N/A 100 ft | Weight N/A 3.88 lbs/ft |
| WST800X20 | ID N/A 8 in203.5 mm | OD N/A 9.21 in234.0 mm | Working Pressure at 68ºF N/A 60 psi | Working Pressure at 104ºF N/A 30 psi | Vacuum Rating at 68ºF N/A 26 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 18 in | Standard Length N/A 20 ft | Weight N/A 5.57 lbs/ft |
| WST800X25 | ID N/A 8 in203.5 mm | OD N/A 9.21 in234.0 mm | Working Pressure at 68ºF N/A 60 psi | Working Pressure at 104ºF N/A 30 psi | Vacuum Rating at 68ºF N/A 26 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 18 in | Standard Length N/A 25 ft | Weight N/A 5.57 lbs/ft |
| WST1000X20 | ID N/A 10 in254.0 mm | OD N/A 11.49 in292.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 25 inHg | Vacuum Rating at 104ºF N/A | Min. Bending Radius at 68ºF N/A 22 in | Standard Length N/A 20 ft | Weight N/A 8.63 lbs/ft |
| WST1000X25 | ID N/A 10 in254.0 mm | OD N/A 11.49 in292.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 25 inHg | Vacuum Rating at 104ºF N/A | Min. Bending Radius at 68ºF N/A 22 in | Standard Length N/A 25 ft | Weight N/A 8.63 lbs/ft |
| WST1000X40 | ID N/A 10 in254.0 mm | OD N/A 11.49 in292.0 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 25 inHg | Vacuum Rating at 104ºF N/A | Min. Bending Radius at 68ºF N/A 22 in | Standard Length N/A 40 ft | Weight N/A 8.63 lbs/ft |
| WST1200X20 | ID N/A 12 in304.8 mm | OD N/A 13.78 in350.2 mm | Working Pressure at 68ºF N/A 30 psi | Working Pressure at 104ºF N/A 25 psi | Vacuum Rating at 68ºF N/A 25 inHg | Vacuum Rating at 104ºF N/A | Min. Bending Radius at 68ºF N/A 24 in | Standard Length N/A 20 ft | Weight N/A 13.08 lbs/ft |