Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Also Available: SOLARGUARD™ version with High UV Resistance ideal for warmer/sunnier climates
Made in the USA
Unit of Measure

General Applications

General Applications

N/A
  • Fish suction
  • Irrigation lines
  • Pumps, rental and construction dewatering
  • Pumps, trash
  • Suction and discharge
  • Water suction - heavy duty

Construction

Construction

N/A Double-ply PVC tube, polyester fabric reinforcement and rigid PVC helix.

Service Temperature

Service Temperature [Min]

N/A -4 ºF-20 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Features and Advantages

Features and Advantages

N/A
  • Fabric Reinforcement - Designed with high tensile strength polyester yarn jacket to handle both suction and higher pressure discharge applications.
  • Transparent Construction - "See-the-flow." Allows for visual confirmation of material flow.
  • Easy Slide Helix - Rigid helix design protects hose tube from cover wear, and allows hose to slide easily over rough surfaces. Easy-to-handle.

Nominal Specifications

ID

N/A 12 in304.8 mm

OD

N/A 13.78 in350.2 mm

Working Pressure at 68ºF

N/A 30 psi

Working Pressure at 104ºF

N/A 25 psi

Vacuum Rating at 68ºF

N/A 25 inHg

Min. Bending Radius at 68ºF

N/A 24 in

Standard Length

N/A 20 ft

Weight

N/A 13.08 lbs/ft

Specifications

Brand

N/A Tigerflex®

Series

N/A WST

Type

N/A Heavy Duty PVC Fabric Reinforced Suction & Discharge Hose

Color

N/A Transparent Construction

Performance

N/A Pumps, Rental and Construction Dewatering

Material

N/A Double-ply PVC Tube

Industry Standards/Certifications

N/A RoHS, EU 2002/95/EC

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.

Compliance Footnotes

Compliance Footnotes

N/A Phthalate Free - Manufactured from all phthalate free materials.

RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.