Also Available: SOLARGUARD™ version with High UV Resistance ideal for warmer/sunnier climates
Made in the USA
Made in the USA
Unit of Measure
General Applications
|
Construction
|
Service Temperature
|
Features and Advantages
|
Nominal Specifications
|
Specifications
|
Note
|
Compliance Footnotes
General Applications
General Applications |
N/A
|
Construction
Construction |
N/A Double-ply PVC tube, polyester fabric reinforcement and rigid PVC helix. |
Service Temperature
Service Temperature [Min] |
N/A -4 ºF-20 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Features and Advantages
Features and Advantages |
N/A
|
Nominal Specifications
ID |
N/A 5 in127.0 mm |
OD |
N/A 5.98 in151.9 mm |
Working Pressure at 68ºF |
N/A 70 psi |
Working Pressure at 104ºF |
N/A 35 psi |
Vacuum Rating at 68ºF |
N/A 28 inHg |
Vacuum Rating at 104ºF |
N/A 25 inHg |
Min. Bending Radius at 68ºF |
N/A 11 in |
Standard Length |
N/A 20 ft |
Weight |
N/A 2.95 lbs/ft |
Specifications
Brand |
N/A Tigerflex® |
Series |
N/A WST |
Type |
N/A Heavy Duty PVC Fabric Reinforced Suction & Discharge Hose |
Style |
N/A Fish Suction |
Color |
N/A Transparent Construction |
Performance |
N/A Pumps, Rental and Construction Dewatering |
Material |
N/A Double-ply PVC Tube |
Industry Standards/Certifications |
N/A RoHS, EU 2002/95/EC |
Note
Note |
N/A Service life may vary depending on operating conditions and type of material being conveyed. |
Compliance Footnotes
Compliance Footnotes |
N/A
Phthalate Free - Manufactured from all phthalate free materials. RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment. |



