Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 28 of 28 | Results Per Page | View | Unit of Measure
1 

Item #

Size

Color

Coupling Size

Coupling Type

Bowl Size

Service Test

Proof Test

Burst Test

Available Lengths

Weight Uncoupled

N/A 1 1/2 in N/A White N/A 1 1/2 in N/A NST N/A 1 15/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.30 lbs/ft
N/A 1 1/2 in N/A White N/A 1 1/2 in N/A NPSH N/A 1 15/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.30 lbs/ft
N/A 1 3/4 in N/A White N/A 1 1/2 in N/A NST N/A 2 1/8 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.34 lbs/ft
N/A 1 3/4 in N/A White N/A 1 1/2 in N/A NPSH N/A 2 1/8 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.34 lbs/ft
N/A 2 in N/A White N/A 1 1/2 in N/A NST N/A 2 5/32 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.44 lbs/ft
N/A 2 in N/A White N/A 1 1/2 in N/A NPSH N/A 2 15/32 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.44 lbs/ft
N/A 2 1/2 in N/A White N/A 2 1/2 in N/A NST N/A 3 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.50 lbs/ft
N/A 1 1/2 in N/A White N/A 1 1/2 in N/A NST N/A 1 15/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.30 lbs/ft
N/A 1 1/2 in N/A White N/A 1 1/2 in N/A NPSH N/A 1 15/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.30 lbs/ft
N/A 1 3/4 in N/A White N/A 1 1/2 in N/A NST N/A 2 1/8 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.34 lbs/ft
N/A 1 3/4 in N/A White N/A 1 1/2 in N/A NPSH N/A 2 1/8 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.34 lbs/ft
N/A 2 in N/A White N/A 1 1/2 in N/A NST N/A 2 15/32 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.44 lbs/ft
N/A 2 in N/A White N/A 1 1/2 in N/A NPSH N/A 2 15/32 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.44 lbs/ft
N/A 2 1/2 in N/A White N/A 2 1/2 in N/A NST N/A 3 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 50 ft N/A 0.50 lbs/ft
N/A 1 1/2 in N/A White N/A 1 1/2 in N/A NST N/A 1 15/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.30 lbs/ft
N/A 1 1/2 in N/A White N/A 1 1/2 in N/A NPSH N/A 1 15/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.30 lbs/ft
N/A 1 3/4 in N/A White N/A 1 1/2 in N/A NST N/A 2 1/8 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.34 lbs/ft
N/A 1 3/4 in N/A White N/A 1 1/2 in N/A NPSH N/A 2 1/8 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.34 lbs/ft
N/A 2 in N/A White N/A 1 1/2 in N/A NST N/A 2 5/32 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.44 lbs/ft
N/A 2 in N/A White N/A 1 1/2 in N/A NPSH N/A 2 15/32 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.44 lbs/ft
N/A 2 1/2 in N/A White N/A 2 1/2 in N/A NST N/A 3 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.50 lbs/ft
N/A 1 1/2 in N/A White N/A 1 1/2 in N/A NST N/A 1 15/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.30 lbs/ft
N/A 1 1/2 in N/A White N/A 1 1/2 in N/A NPSH N/A 1 15/16 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.30 lbs/ft
N/A 1 3/4 in N/A White N/A 1 1/2 in N/A NST N/A 2 1/8 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.34 lbs/ft
N/A 1 3/4 in N/A White N/A 1 1/2 in N/A NPSH N/A 2 1/8 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.34 lbs/ft
N/A 2 in N/A White N/A 1 1/2 in N/A NST N/A 2 15/32 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.44 lbs/ft
N/A 2 in N/A White N/A 1 1/2 in N/A NPSH N/A 2 15/32 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.44 lbs/ft
N/A 2 1/2 in N/A White N/A 2 1/2 in N/A NST N/A 3 in N/A 300 psi N/A 600 psi N/A 900 psi N/A 100 ft N/A 0.50 lbs/ft
1 - 28 of 28 | Results Per Page | View | Unit of Measure
1