Unit of Measure
General Applications
|
Construction
|
Nominal Specifications
|
Service Temperature Range
|
Features and Advantages
|
Specifications
Construction
Construction |
N/A
Jacket - The seamless single (MHs) or double (MHD) jacket construction combines filament and spun all-polyester yarns for a lightweight fire hose Lining - The smooth lightweight Neoprene/PVC material naturally resists ozone and oxidation. |
Color |
N/A White |
Nominal Specifications
Size |
N/A 1 1/2 in |
Coupling Size |
N/A 1 1/2 in |
Coupling Type |
N/A NPSH |
Bowl Size |
N/A 1 15/16 in |
Service Test |
N/A 300 psi |
Proof Test |
N/A 600 psi |
Burst Test |
N/A 900 psi |
Available Lengths |
N/A 50 ft |
Weight Uncoupled |
N/A 0.30 lbs/ft |
Service Temperature Range
Service Temperature Range [Min] |
N/A -40 ºC-40 ºF |
Service Temperature Range [Max] |
N/A 70 ºC158 ºF |
Features and Advantages
Features and Advantages |
N/A
|



