Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A Heavy-duty mine hoses for combating underground fires

Construction

Construction

N/A Jacket - The seamless single (MHs) or double (MHD) jacket construction combines filament and spun all-polyester yarns for a lightweight fire hose

Lining - The smooth lightweight Neoprene/PVC material naturally resists ozone and oxidation.

Color

N/A White

Nominal Specifications

Size

N/A 2 in

Coupling Size

N/A 1 1/2 in

Coupling Type

N/A NST

Bowl Size

N/A 2 15/32 in

Service Test

N/A 300 psi

Proof Test

N/A 600 psi

Burst Test

N/A 900 psi

Available Lengths

N/A 100 ft

Weight Uncoupled

N/A 0.44 lbs/ft

Service Temperature Range

Service Temperature Range [Min]

N/A -40 ºC-40 ºF

Service Temperature Range [Max]

N/A 70 ºC158 ºF

Features and Advantages

Features and Advantages

N/A
  • MSHA Standard Approved - retards heat and flames and are self-extinguishing. (Complies with Part 18, Title 30 Code of Federal Regulations (CFR) and the Standarđ Application Procedures for Acceptance of Flame-Resistance Solid Products Taken into Mines.)
  • Other Approvals - FM 2111 and UL 19 approved. Meets or exceeds NFPA 1961
  • Single (MHS) & Double (MHD) Jacket Versions - All polyester jacketed with a Neoprene/PVC lining.
  • Liner - Smooth liner reduces significant friction loss for maximum flow.
  • Cover Toughness - Hoses are highly resistant to aging, abrasion and ozone.
  • High Visibility - Special strips woven into the hose jacket provide high visibility.

Specifications

Brand

N/A Tigerflex®

Type

N/A Fire Hose

Material

N/A Neoprene/PVC

Industry Standards

N/A Meets or exceeds National Fire Protection Association (NFPA) 1961, International Organization for Standardization (ISO) 9001