Nuts and Cutting Rings for DIN 24° Tube Connections - Nut DIN 24° Light Series
Inserts for Two-Piece Fittings - International End Configurations - DIN
Part Number |
OD |
C |
F |
H |
Weight Per Each |
|---|---|---|---|---|---|
| MTN-6L12X1.5 | OD N/A 6 mm | C N/A M12x1.5 mm | F N/A 14 mm | H N/A 14.5 mm | Weight Per Each N/A 0.02 lb |
| MTN-8L14X1.5 | OD N/A 8 mm | C N/A M14x1.5 mm | F N/A 17 mm | H N/A 14.5 mm | Weight Per Each N/A 0.03 lb |
| MTN-10L16X1.5 | OD N/A 10 mm | C N/A M16x1.5 mm | F N/A 19 mm | H N/A 15.5 mm | Weight Per Each N/A 0.04 lb |
| MTN-12L18X1.5 | OD N/A 12 mm | C N/A M18x1.5 mm | F N/A 22 mm | H N/A 15.5 mm | Weight Per Each N/A 0.05 lb |
| MTN-15L22X1.5 | OD N/A 15 mm | C N/A M22x1.5 mm | F N/A 27 mm | H N/A 17.0 mm | Weight Per Each N/A 0.09 lb |
| MTN-18L26X1.5 | OD N/A 18 mm | C N/A M26x1.5 mm | F N/A 32 mm | H N/A 18.0 mm | Weight Per Each N/A 0.13 lb |
| MTN-22L30X2 | OD N/A 22 mm | C N/A M30x2 mm | F N/A 36 mm | H N/A 20.0 mm | Weight Per Each N/A 0.17 lb |
| MTN-28L36X2 | OD N/A 28 mm | C N/A M36x2 mm | F N/A 41 mm | H N/A 21.0 mm | Weight Per Each N/A 0.20 lb |
| MTN-35L45X2 | OD N/A 35 mm | C N/A M45x2 mm | F N/A 50 mm | H N/A 24.0 mm | Weight Per Each N/A 0.30 lb |
| MTN-42L52X2 | OD N/A 42 mm | C N/A M52x2 mm | F N/A 60 mm | H N/A 24.0 mm | Weight Per Each N/A 0.48 lb |





