Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

OD

N/A 6 mm

C

N/A M12x1.5 mm

F

N/A 14 mm

H

N/A 14.5 mm

Weight Per Each

N/A 0.02 lb

Type

N/A Nut