Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

OD

N/A 15 mm

C

N/A M22x1.5 mm

F

N/A 27 mm

H

N/A 17.0 mm

Weight Per Each

N/A 0.09 lb

Type

N/A Nut