Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut - Off Factor

Hex Dia. CH1

Weight Per Each

N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 3/8-19 N/A 26.0 mm N/A 19 mm N/A 0.17 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 1/2-14 N/A 32.0 mm N/A 22 mm N/A 0.21 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 3/4-14 N/A 32.0 mm N/A 27 mm N/A 0.28 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 3/4-14 N/A 32.0 mm N/A 27 mm N/A 0.35 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1-11 1/2 N/A 41.0 mm N/A 36 mm N/A 0.70 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 1/4-11 1/2 N/A 46.2 mm N/A 46 mm N/A 1.21 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 1 1/2-11 1/2 N/A 47.5 mm N/A 50 mm N/A 1.68 lb
N/A 32 N/A 2 in50.8 mm N/A 32 N/A 2-11 1/2 N/A 51.0 mm N/A 65 mm N/A 2.48 lb
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1