Unit of Measure
Specifications
Dash Size |
N/A 20 |
Hose ID Size |
N/A 1 1/4 in31.8 mm |
F Thread Dash Size |
N/A 20 |
F Thread Size (in. TPI) |
N/A 1 1/4-11 1/2 |
C Cut - Off Factor |
N/A 46.2 mm |
Hex Dia. CH1 |
N/A 46 mm |
Weight Per Each |
N/A 1.21 lb |
Type |
N/A Interlock Insert |
Connection Type |
N/A Male |
Fitting Type |
N/A Interlock |
Thread Type |
N/A NPTF |
Seat Angle |
N/A 60 º |



