Unit of Measure
Specifications
Dash Size |
N/A 32 |
Hose ID Size |
N/A 2 in50.8 mm |
F Thread Dash Size |
N/A 32 |
F Thread Size (in. TPI) |
N/A 2-11 1/2 |
C Cut - Off Factor |
N/A 51.0 mm |
Hex Dia. CH1 |
N/A 65 mm |
Weight Per Each |
N/A 2.48 lb |
Type |
N/A Interlock Insert |
Connection Type |
N/A Male |
Fitting Type |
N/A Interlock |
Thread Type |
N/A NPTF |
Seat Angle |
N/A 60 º |



