Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

Hex Dia. CH2

Weight Per Each

N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 1/16-12 N/A 66 mm N/A 27.5 mm N/A 32 mm N/A 0.69 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 5/16-12 N/A 79.5 mm N/A 31.0 mm N/A 38 mm N/A 1.24 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 5/8-12 N/A 93.7 mm N/A 37.0 mm N/A 50 mm N/A 1.73 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 1 7/8-12 N/A 107.0 mm N/A 38.0 mm N/A 55 mm N/A 2.78 lb
N/A 32 N/A 2 in50.8 mm N/A 32 N/A 2 1/2-12 N/A 148 mm N/A 51.5 mm N/A 70 mm N/A 4.96 lb
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1