Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 20 |
Hose ID Size |
N/A 1 1/4 in31.8 mm |
F Thread Dash Size |
N/A 20 |
F Thread Size (in. TPI) |
N/A 1 5/8-12 |
C Cut-Off Factor |
N/A 93.7 mm |
D Drop |
N/A 37.0 mm |
Hex Dia. CH2 |
N/A 50 mm |
Weight Per Each |
N/A 1.73 lb |
Type |
N/A 45º JIC Swivel Female 37º Seat Interlock |
Connection Type |
N/A Female |
Angle |
N/A 45 º |
Seat Angle |
N/A 37 º |



