Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 32 |
Hose ID Size |
N/A 2 in50.8 mm |
F Thread Dash Size |
N/A 32 |
F Thread Size (in. TPI) |
N/A 2 1/2-12 |
C Cut-Off Factor |
N/A 148 mm |
D Drop |
N/A 51.5 mm |
Hex Dia. CH2 |
N/A 70 mm |
Weight Per Each |
N/A 4.96 lb |
Type |
N/A 45º JIC Swivel Female 37º Seat Interlock |
Connection Type |
N/A Female |
Angle |
N/A 45 º |
Seat Angle |
N/A 37 º |



