Durajack™ 300 PSI Red Cover Jackhammer Hose Assemblies
Kuriyama Industrial Rubber Hoses
Series Number |
Color |
ID |
OD |
Max. Working Pressure |
Total Coiled Length |
Packaging |
Weight (lbs/pc) |
|---|---|---|---|---|---|---|---|
| DJCR075X50 | Color N/A Red | ID N/A 3/4 in | OD N/A 1.15 in | Max. Working Pressure N/A 300 psi | Total Coiled Length N/A 50 ft | Packaging N/A | Weight (lbs/pc) N/A 19 lbs/pc |
| DJ-RD075X50 | Color N/A Red | ID N/A 3/4 in19 mm | OD N/A 1-3/16 in30 mm | Max. Working Pressure N/A 300 psi | Total Coiled Length N/A 50 ft | Packaging N/A Wrapped Individually | Weight (lbs/pc) N/A 21 lbs/pc |



