Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • A durable quality hose to tackle the rugged application of jackhammer service

Construction

Tube

N/A Black EPDM.

Reinforcement

N/A Spiral polyester yarn.

Cover

N/A Red abrasion and ozone resistant EPDM.

Service Temperature Range

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 212 ºF100 ºC

Branding

Branding

N/A DURA-JACKTM CRIMPED 300 3/4" MADE IN USA

Features and Advantages

Features and Advantages

N/A
  • The cover and tube are made of EPDM to resist ozone, heat and cracking while in service.

Oil Resistance

Oil Resistance

N/A Class C - Limited Oil Mist.

Packaging

Packaging

N/A 50 ft. coil lengths.

Nominal Specifications

Color

N/A Red

ID

N/A 3/4 in

OD

N/A 1.15 in

Max. Working Pressure

N/A 300 psi

Total Coiled Length

N/A 50 ft

Weight (lbs/pc)

N/A 19 lbs/pc

Specifications

Brand

N/A Kuriyama

Type

N/A Hose Assemblies

Style

N/A Jackhammer Hose Assemblies

Class

N/A C

Note

Note

N/A Please Note: Coupled assemblies are rated at 150 PSI.