Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • A heavy-duty air hose designed for use with pneumatic jackhammers and other air-operated tools in construction, roadwork, and demolition applications.
  • Built to withstand rugged handling and severe working conditions, providing excellent flexibility, abrasion resistance, and coupling retention under high air pressure.

Construction

Tube

N/A Black EPDM

Reinforcement

N/A Braided polyester yarn

Cover

N/A Red EPDM

Service Temperature Range

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 212 ºF100 ºC

Branding

Branding

N/A KURIYAMA DURJACKTM JACKHAMMER HOSE CRIMPED DJ-RD075 3/4" ID WP 300 PSI MAX

Features and Advantages

Features and Advantages

N/A
  • Super Abrasion Resistance - Cover and tube are made of EPDM to resist ozone, heat and cracking for demanding applications.
  • Braided-Construction Quality - Stable under pressure with minimal expansion and twisting.

Oil Resistance

Oil Resistance

N/A Class C - Limited Oil Mist.

Packaging

Packaging

N/A 50 ft. coil lengths individually wrapped

Nominal Specifications

Color

N/A Red

ID

N/A 3/4 in19 mm

OD

N/A 1-3/16 in30 mm

Max. Working Pressure

N/A 300 psi

Total Coiled Length

N/A 50 ft

Packaging

N/A Wrapped Individually

Weight (lbs/pc)

N/A 21 lbs/pc

Specifications

Brand

N/A Kuriyama

Type

N/A Hose Assemblies

Style

N/A Jackhammer Hose Assemblies

Class

N/A C