Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

TR5HT - One wire braid - Reinforced
Meets or exceeds SAE 100 R5
Specially designed for high temperature applications.
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Series Number

Size Code

ID

OD

Max. Working Pressure

Min. Bend. Radius

Weight

Coupling Recommendations Two-Piece Ferrule Non-Skive

Coupling Recommendations Two-Piece Insert Non-Skive

N/A 04 N/A 3/16 in4.8 mm N/A 0.52 in13.2 mm N/A 3000 psi N/A 3.0 in76.2 mm N/A 0.16 lbs/ft N/A AFX-03 N/A A-03XX
N/A 05 N/A 1/4 in6.4 mm N/A 0.58 in14.8 mm N/A 3000 psi N/A 3.4 in86.4 mm N/A 0.19 lbs/ft N/A AFX-04 N/A A-04XX
N/A 06 N/A 5/16 in7.9 mm N/A 0.68 in17.3 mm N/A 2250 psi N/A 4.0 in101.6 mm N/A 0.24 lbs/ft N/A AFX-05 N/A A-05XX
N/A 08 N/A 13/32 in10.3 mm N/A 0.77 in19.5 mm N/A 2000 psi N/A 4.6 in116.8 mm N/A 0.28 lbs/ft N/A AFX-06 N/A A-06XX
N/A 10 N/A 1/2 in12.7 mm N/A 0.92 in23.4 mm N/A 1750 psi N/A 5.5 in139.7 mm N/A 0.38 lbs/ft N/A AFX-08 N/A A-08XX
N/A 12 N/A 5/8 in15.9 mm N/A 1.080 in27.4 mm N/A 1500 psi N/A 6.5 in165.1 mm N/A 0.46 lbs/ft N/A AFX-10 N/A A-10XX
N/A 16 N/A 7/8 in22.2 mm N/A 1.24 in31.4 mm N/A 800 psi N/A 7.3 in185.4 mm N/A 0.47 lbs/ft N/A AFX-12 N/A A-14XX
N/A 20 N/A 1 1/8 in28.6 mm N/A 1.50 in38.1 mm N/A 625 psi N/A 9.0 in228.6 mm N/A 0.58 lbs/ft N/A AFX-16 N/A A-18XX
N/A 24 N/A 1 3/8 in34.9 mm N/A 1 3/4 in44.5 mm N/A 500 psi N/A 10.5 in266.7 mm N/A 0.72 lbs/ft N/A AFX-20 N/A A-22XX
N/A 32 N/A 1 13/16 in46.0 mm N/A 2.22 in56.4 mm N/A 350 psi N/A 13.2 in335.3 mm N/A 0.91 lbs/ft N/A AFX-32 N/A A-29XX
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1