Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

TR5HT - One wire braid - Reinforced
Meets or exceeds SAE 100 R5
Specially designed for high temperature applications.
Unit of Measure

General Applications

General Applications

N/A Medium pressure service hydraulic petroleum based oil line in impulse applications; lube oil, diesel fuel lines and oil for Bio-diesel; applications such as air brakes, power steering, turbocharger oil supplies, tilt cab cylinders, transmission coolant, engine coolant and filtration lines. Meets or exceeds requirements of SAE 100 R5 for traditional hydraulic applications.

Construction

Tube

N/A Oil-resistant synthetic rubber.

Reinforcement

N/A One high tensile steel braid.

Cover

N/A Polyester blue textile braid.

Temperature Range

Constant Operation Temperature Range

N/A -40 to 300 ºF-40 to 150 ºC

Air Maximum Temperature

N/A up to 5/8" = +185°F (+85°C)
over 3/4" = +230°F (+110°C)

Branding

Branding

N/A ALFAGOMMA® FLEXOR 5 ID …WP …Mpa (…PSI) SAE 100 R5

Nominal Specifications

Size Code

N/A 10

ID

N/A 1/2 in12.7 mm

OD

N/A 0.92 in23.4 mm
Max. Working Pressure1 N/A 1750 psi

Min. Bend. Radius

N/A 5.5 in139.7 mm

Weight

N/A 0.38 lbs/ft

Coupling Recommendations Two-Piece Ferrule Non-Skive

N/A AFX-08

Coupling Recommendations Two-Piece Insert Non-Skive

N/A A-08XX

Specifications

Brand

N/A Alfagomma®

Type

N/A One Wire Braid Hydraulic Hose

Color

N/A Blue

Series

N/A TR5HT - R5

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.
  • 1 Minimum burst pressure 3-to-1 safety factor.