-
High Temp Hydraulic Hoses
high-temp-hydraulic-hoses
-
High Temp TR1HT 1SN/R1AT Hydraulic Hose
Single wire braid high temperature hydraulic hose (Up to +300 ºF) - TR1HT
Meets or exceeds SAE 100 R1AT - EN 853 1SN
Meets or exceeds the requirement of SAE J517 100R1 Type AT - EN 853 1SN -
High Temp TR2HT 2SN/R2AT Hydraulic Hose
Double wire braid high temperature hydraulic hose (Up to +300 ºF) - TR2HT
Meets or exceeds SAE 100 R2AT - EN 853 2SN
Meets or exceeds the requirement of SAE J517 100R2Type AT - EN 853 2SN -
High Temp TR5HT - R5 One Wire Braid Hydraulic Hose
TR5HT - One wire braid - Reinforced
Meets or exceeds SAE 100 R5
Specially designed for high temperature applications.