High Temp TR1HT 1SN/R1AT Hydraulic Hose
High Temp Hydraulic Hoses
Single wire braid high temperature hydraulic hose (Up to +300 ºF) - TR1HT
Meets or exceeds SAE 100 R1AT - EN 853 1SN
Meets or exceeds the requirement of SAE J517 100R1 Type AT - EN 853 1SN
Meets or exceeds SAE 100 R1AT - EN 853 1SN
Meets or exceeds the requirement of SAE J517 100R1 Type AT - EN 853 1SN
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bend. Radius |
Weight |
Coupling Recommendations AlfaCrimp One-Piece |
Coupling Recommendations Two-Piece Ferrule Non-Skive |
|---|---|---|---|---|---|---|---|---|
| TR1HT-03 | Size Code N/A 03 | ID N/A 3/16 in4.8 mm | OD N/A 0.44 in11.2 mm | Max. Working Pressure N/A 3630 psi | Min. Bend. Radius N/A 3.6 in90.0 mm | Weight N/A 0.10 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TR1HT-04 | Size Code N/A 04 | ID N/A 1/4 in6.4 mm | OD N/A 0.50 in12.7 mm | Max. Working Pressure N/A 3250 psi | Min. Bend. Radius N/A 3.9 in099.1 mm | Weight N/A 0.13 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TR1HT-05 | Size Code N/A 05 | ID N/A 5/16 in7.9 mm | OD N/A 0.56 in14.2 mm | Max. Working Pressure N/A 3120 psi | Min. Bend. Radius N/A 4.5 in114.3 mm | Weight N/A 0.16 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TR1HT-06 | Size Code N/A 06 | ID N/A 3/8 in9.5 mm | OD N/A 0.65 in16.5 mm | Max. Working Pressure N/A 2610 psi | Min. Bend. Radius N/A 5.1 in129.5 mm | Weight N/A 0.20 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TR1HT-08 | Size Code N/A 08 | ID N/A 1/2 in12.7 mm | OD N/A 0.78 in19.9 mm | Max. Working Pressure N/A 2320 psi | Min. Bend. Radius N/A 7.1 in180.3 mm | Weight N/A 0.26 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TR1HT-10 | Size Code N/A 10 | ID N/A 5/8 in15.9 mm | OD N/A 0.91 in23 mm | Max. Working Pressure N/A 1900 psi | Min. Bend. Radius N/A 7.9 in200.7 mm | Weight N/A 0.29 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TR1HT-12 | Size Code N/A 12 | ID N/A 3/4 in19.1 mm | OD N/A 1.06 in27 mm | Max. Working Pressure N/A 1530 psi | Min. Bend. Radius N/A 9.5 in241.3 mm | Weight N/A 0.37 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TR1HT-16 | Size Code N/A 16 | ID N/A 1 in25.40 mm | OD N/A 1.38 in35 mm | Max. Working Pressure N/A 1280 psi | Min. Bend. Radius N/A 11.8 in299.7 mm | Weight N/A 0.59 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TR1HT-20 | Size Code N/A 20 | ID N/A 1 1/4 in31.80 mm | OD N/A 1.66 in42.1 mm | Max. Working Pressure N/A 920 psi | Min. Bend. Radius N/A 16.5 in419.1 mm | Weight N/A 0.71 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A D | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TR1HT-24 | Size Code N/A 24 | ID N/A 1 1/2 in38.10 mm | OD N/A 1.94 in49.2 mm | Max. Working Pressure N/A 730 psi | Min. Bend. Radius N/A 19.7 in500.4 mm | Weight N/A 0.90 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A D | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TR1HT-32 | Size Code N/A 32 | ID N/A 2 in50.80 mm | OD N/A 2.46 in62.4 mm | Max. Working Pressure N/A 600 psi | Min. Bend. Radius N/A 24.8 in629.9 mm | Weight N/A 1.24 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A D | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |





