High Temp TR2HT 2SN/R2AT Hydraulic Hose
High Temp Hydraulic Hoses
Double wire braid high temperature hydraulic hose (Up to +300 ºF) - TR2HT
Meets or exceeds SAE 100 R2AT - EN 853 2SN
Meets or exceeds the requirement of SAE J517 100R2Type AT - EN 853 2SN
Meets or exceeds SAE 100 R2AT - EN 853 2SN
Meets or exceeds the requirement of SAE J517 100R2Type AT - EN 853 2SN
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bend. Radius |
Weight |
Coupling Recommendations AlfaCrimp One-Piece |
Coupling Recommendations Two-Piece Ferrule Non-Skive |
|---|---|---|---|---|---|---|---|---|
| TR2HT-04 | Size Code N/A 04 | ID N/A 1/4 in6 mm | OD N/A 0.57 in14.5 mm | Max. Working Pressure N/A 5800 psi | Min. Bend. Radius N/A 4.0 in100.0 mm | Weight N/A 0.22 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF2 |
| TR2HT-05 | Size Code N/A 05 | ID N/A 5/16 in8 mm | OD N/A 0.63 in16.1 mm | Max. Working Pressure N/A 5,000 psi | Min. Bend. Radius N/A 4.6 in115 mm | Weight N/A 0.23 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF2 |
| TR2HT-06 | Size Code N/A 06 | ID N/A 3/8 in9.5 mm | OD N/A 0.72 in18.2 mm | Max. Working Pressure N/A 4800 psi | Min. Bend. Radius N/A 4.9 in124.5 mm | Weight N/A 0.32 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF2 |
| TR2HT-08 | Size Code N/A 08 | ID N/A 1/2 in12.7 mm | OD N/A 0.84 in21.3 mm | Max. Working Pressure N/A 4000 psi | Min. Bend. Radius N/A 6.8 in172.7 mm | Weight N/A 0.36 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B D | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF2 |
| TR2HT-10 | Size Code N/A 10 | ID N/A 5/8 in15.9 mm | OD N/A 0.96 in24.5 mm | Max. Working Pressure N/A 3630 psi | Min. Bend. Radius N/A 7.8 in198.1 mm | Weight N/A 0.45 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B D | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF2 |
| TR2HT-12 | Size Code N/A 12 | ID N/A 3/4 in19.1 mm | OD N/A 1.13 in28.6 mm | Max. Working Pressure N/A 3120 psi | Min. Bend. Radius N/A 9.4 in238.8 mm | Weight N/A 0.58 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B D | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF2 |
| TR2HT-16 | Size Code N/A 16 | ID N/A 1 in25.40 mm | OD N/A 1.44 in36.6 mm | Max. Working Pressure N/A 2400 psi | Min. Bend. Radius N/A 11.8 in299.7 mm | Weight N/A 0.83 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B D | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF2 |
| TR2HT-20 | Size Code N/A 20 | ID N/A 1 1/4 in31.80 mm | OD N/A 1.81 in46 mm | Max. Working Pressure N/A 1820 psi | Min. Bend. Radius N/A 16.5 in419.1 mm | Weight N/A 1.19 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A D | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF2 |
| TR2HT-24 | Size Code N/A 24 | ID N/A 1 1/2 in38.10 mm | OD N/A 2.08 in52.8 mm | Max. Working Pressure N/A 1310 psi | Min. Bend. Radius N/A 19.6 in497.8 mm | Weight N/A 1.37 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A D | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF2 |
| TR2HT-32 | Size Code N/A 32 | ID N/A 2 in50.80 mm | OD N/A 2.58 in65.6 mm | Max. Working Pressure N/A 1200 psi | Min. Bend. Radius N/A 24.8 in629.9 mm | Weight N/A 1.86 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A D | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF2 |





